[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 7-pole; Snap-in flange; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Our male connector (item number 769-607/005-000) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 56.3 x 24.4 x 41.7 mm (width x height x depth). Depending on the type of conductor, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect seven potentials / seven poles using the seven clamping points. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "769-607/005-000", "sku" : "769-607/005-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470499-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzNHxpbWFnZS9qcGVnfGFEWTFMMmhtTlM4eE16azBPREkwTURRMk1UZzFOQzh5TURCZk1URTBOekEwT1RsZlJFVXVhbkJufDk4YzFiOGI0NTQ2NmEzMjMyNDViNzdiNTQxNGIyMzlmZjcxYzQ2ODMyYWMwOGI0YmQ5Y2FlNjMyOGUzYmQ0ODg", "gtin13" : "4044918854498", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-607_005-000" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-607/005-000

1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 7-pole; Snap-in flange; 4,00 mm²; gray

Prekės Nr. 769-607/005-000
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-607/005-000
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius