[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 12-pole; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, gray</h2><br/><br/>This male connector (item number 769-612) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 63.6 x 18.3 x 40.2 mm (width x height x depth). Depending on the type of conductor, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are twelve clamping points available for connecting twelve different potentials / twelve poles. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-612", "sku" : "769-612", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470633-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE5MXxpbWFnZS9qcGVnfGFETmlMMmc0WWk4eE16azBPREk1TmpFMk56UTFOQzh5TURCZk1URTBOekEyTXpOZlJFVXVhbkJufDVmMGU1NTY5YzYwMDUwZmM4MTMzNmZiOTk0MjcxMTA2MWU4ZGJjZjQyM2U0ODAwNDA5MjE4ZDYzNDYzMzg3ZjI", "gtin13" : "4044918521710", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-612" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-612

1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 12-pole; 4,00 mm²; gray

Prekės Nr. 769-612
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-612
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius