[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 15-pole; clamping collar; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>This male connector (item number 769-615/002-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this male connector. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this male connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². There are fifteen clamping points available that you can use to connect fifteen different potentials / fifteen poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "769-615/002-000", "sku" : "769-615/002-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470731-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzM3xpbWFnZS9qcGVnfGFERmpMMmhrWlM4eE16azBPRFF3TWpVek1qTTRNaTh5TURCZk1URTBOekEzTXpGZlJFVXVhbkJufGFkYzM3NTE3ZGYxN2MxYzY2YWJiZjMwMDc5ZDgzYWY4ODZhNDM4MmQ1MjZhZjIwMWZmNDJmMzMyMjczNzVmODE", "gtin13" : "4044918521895", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-615_002-000" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-615/002-000

1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 15-pole; clamping collar; 4,00 mm²; gray

Prekės Nr. 769-615/002-000
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-615/002-000
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius