[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor/2-pin, double-deck carrier terminal block; 2-conductor/2-pin through terminal block; 2.5 mm²; N; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue", "description" : "<h2>Double-deck terminal block, 2022 Series, blue</h2><br/><br/>This double-deck terminal block (item number 2022-2209) is designed for hassle-free electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. The double-deck terminal block also serves as a through terminal block. This pluggable rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and two clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The three jumper slots enable potential distribution to other clamping points.<br/>", "mpn" : "2022-2209", "sku" : "2022-2209", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c0000e3bb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ0fGltYWdlL2pwZWd8YURWaEwyaGpPQzh4TkRZNE56ZzNOVEF6T1RJMk1pOHlNREJmTURJd01EQXdNR013TURBd1pUTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fDgyODIwNWNlOGVhODk1OTM0NzZjYWU0Mzg3ODQ3MzI2ZTI5NGIyNzA5N2NhMTg0ZDZhNmNlYzM2YjEyM2M5YWY", "gtin13" : "4045454916527", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-2-pin-double-deck-carrier-terminal-block/p/2022-2209" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM S Prekės Nr. 2022-2209

2-conductor/2-pin, double-deck carrier terminal block; 2-conductor/2-pin through terminal block; 2.5 mm²; N; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue

Prekės Nr. 2022-2209
2-conductor/2-pin, double-deck carrier terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2022-2209
2-conductor/2-pin, double-deck carrier terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius