[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 1,50 mm²; gray, green-yellow", "description" : "<h2>Female connector, 2020 Series, gray/green-yellow</h2><br/><br/>This female connector (item number 2020-203/000-036) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 11.2 x 40.5 x 25 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are six clamping points available that you can use to connect three different potentials / three poles. The gray/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "2020-203/000-036", "sku" : "2020-203/000-036", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001000024854000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg2fGltYWdlL2pwZWd8YUdFeEwyZ3pZUzh4TkRZNU1EYzNNak0xTXpBMU5DOHlNREJmTURJd01EQXdNVEF3TURBeU5EZzFOREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MmM0YzNhMjBlZTkyMGE3ZjYxMWFmZDZjNjk5OGZkNmE2ZDA1NWY4MjA2YmMyZWI0NzIxMWI3MmRjYjI3YTE", "gtin13" : "4050821091349", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-female-connector/p/2020-203_000-036" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM S-Mini Prekės Nr. 2020-203/000-036

2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 1,50 mm²; gray, green-yellow

Prekės Nr. 2020-203/000-036
2-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2020-203/000-036
2-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius