[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor fuse terminal block; for mini-automotive blade-style fuses; with test option; with blown fuse indication by LED; 48 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Fuse terminal block, 2002 Series, operating tool</h2><br/><br/>Easily, quickly and safely connect conductors with this fuse terminal block (item number 2002-1981/1000-414). Strip lengths must be between 10 mm and 12 mm when connecting conductors to this fuse terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. Depending on the type of conductor, this fuse terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-1981/1000-414", "sku" : "2002-1981/1000-414", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002c00011487000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg4fGltYWdlL2pwZWd8YUdZMEwyZ3dOeTh4TkRZNE1qWXdNakkzTkRnME5pOHlNREJmTURJd01EQXdNbU13TURBeE1UUTROekF3TURFd01HSTJYMFJGTG1wd1p3fDEzN2E5ZTk3OGQyZmMyYmY4M2QzZDU3ZDczMmU1MjNlYTE1NDIxZTMxNzA4MmVjNDMwZmUxMDI2MDVlZWY4MDM", "gtin13" : "4050821089278", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/2002-1981_1000-414" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2002-1981/1000-414

2-conductor fuse terminal block; for mini-automotive blade-style fuses; with test option; with blown fuse indication by LED; 48 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Prekės Nr. 2002-1981/1000-414
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2002-1981/1000-414
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius