[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor fuse terminal block; with pivoting fuse holder; with end plate; for glass cartridge fuse ¼" x 1¼"; with blown fuse indication by LED; 12 - 30 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray", "description" : "<h2>Fuse terminal block, 2006 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this fuse terminal block (item number 2006-1631/1099-541). Conductors can only be connected to this fuse terminal block if their strip length is between 13 mm and 15 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. This fuse terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². It features one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2006-1631/1099-541", "sku" : "2006-1631/1099-541", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b0003bb22000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk3fGltYWdlL2pwZWd8YUdWbUwyaGpaaTh4TkRZNE1qQTRNVFE1TXpBeU1pOHlNREJmTURJd01EQXdNR0l3TURBelltSXlNakF3TURFd01HSTJYMFJGTG1wd1p3fDhjYzViMjM3M2I3MDdjNWQ2NDRhMDVlM2Y5YTA4YWUyODA1OWViYmY0YjVmM2MxMTE3N2I0ZjY0ZDZhMDEwZmM", "gtin13" : "4045454824082", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/2006-1631_1099-541" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2006-1631/1099-541

2-conductor fuse terminal block; with pivoting fuse holder; with end plate; for glass cartridge fuse ¼" x 1¼"; with blown fuse indication by LED; 12 - 30 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray

Prekės Nr. 2006-1631/1099-541
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2006-1631/1099-541
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius