[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor fuse terminal block; with pivoting fuse holder; with end plate; for 5 x 20 mm miniature metric fuse; with push-button; with blown fuse indication by LED; 230 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Fuse terminal block, 2202 Series, push-button</h2><br/><br/>Easily, quickly and safely connect conductors with this fuse terminal block (item number 2202-1611/1000-836). Conductors should only be connected to this fuse terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. This fuse terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2202-1611/1000-836", "sku" : "2202-1611/1000-836", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-3992249-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkwfGltYWdlL2pwZWd8YURNekwyZzVaQzh4TkRZNE16RXdOVEl6TURnM09DOHlNREJmTXprNU1qSTBPVjlFUlM1cWNHY3xiMDljZjU2M2MzYzc1N2Y4MjlmZmYxZTljNTI0ZTE0ZDFkNzM5MGNkMWZhNzcyNGRlNjUyZTE0YjNlMjE1OWYy", "gtin13" : "4055143907934", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/2202-1611_1000-836" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2202-1611/1000-836

2-conductor fuse terminal block; with pivoting fuse holder; with end plate; for 5 x 20 mm miniature metric fuse; with push-button; with blown fuse indication by LED; 230 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Prekės Nr. 2202-1611/1000-836
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2202-1611/1000-836
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius