[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor fuse terminal block; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray", "description" : "<h2>Fuse terminal block, 282 Series, gray</h2><br/><br/>Our fuse terminal block (item number 282-126) simplifies electrical installations. Strip lengths must be between 12 mm and 13 mm when connecting conductors to this fuse terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this fuse terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. Two potentials can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "282-126", "sku" : "282-126", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050003b9af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA2fGltYWdlL2pwZWd8YUdGaUwyaGlNUzh4TkRZNE1UUTVNVEl4TURJM01DOHlNREJmTURJd01EQXdNRFV3TURBellqbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDFmMDVkN2MzZTMwNDI4OGM1ZTEyNDA3OTVmOWJjYzkzZTVkZjMzZjRjMzlkMGFiZjFhZmJhY2M4MTc1ZGM0ZjA", "gtin13" : "4044918558518", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/282-126" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 282-126

2-conductor fuse terminal block; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray

Prekės Nr. 282-126
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 282-126
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius