[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor fuse terminal block; for automotive blade-style fuses; with test option; with blown fuse indication by LED; 24 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray", "description" : "<h2>Fuse terminal block, 282 Series, gray</h2><br/><br/>Connect conductors quickly and easily with this fuse terminal block (item number 282-698/281-413). Conductors should only be connected to this fuse terminal block if their strip length is between 12 mm and 13 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our CAGE CLAMP® connection offers a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This fuse terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It comes with one level and two clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "282-698/281-413", "sku" : "282-698/281-413", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700033042000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM2fGltYWdlL2pwZWd8YURCaUwyZzROQzh4TkRZNE1UYzBPVGN4TnpBeU1pOHlNREJmTURJd01EQXdNRGN3TURBek16QTBNakF3TURFd01HSTJYMFJGTG1wd1p3fDJjNzI4YmU3MGE2YTcwMGQwYTkyZDI0ZjhjODNkMjJmODgzZDAzMjgzZjE5YWY5ZTRhNDZkMzU4MDAyNmFiM2Q", "gtin13" : "4050821234555", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/282-698_281-413" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 282-698/281-413

2-conductor fuse terminal block; for automotive blade-style fuses; with test option; with blown fuse indication by LED; 24 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray

Prekės Nr. 282-698/281-413
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 282-698/281-413
2-conductor fuse terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius