[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 25 mm²; with integrated end plate; suitable for Ex e II applications; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 25,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 285 Series, operating tool</h2><br/><br/>Connect conductors quickly and easily with this ground terminal block (item number 285-637/999-950). WAGO's ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Ensure that the strip lengths are 23 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the conductor type, this ground terminal block is suitable for conductor cross sections ranging from 6 mm² to 25 mm². It features one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "285-637/999-950", "sku" : "285-637/999-950", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURabEwyaGtNeTh4TkRZNE56RTFPVGszTlRrMk5pOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDQzMDI3NzZmNTYwNzNjOGMzNjQ3OGVlOTgxZWNiMjU3YjFjNWMwMTc5NjBiZTFlMTgxNzRiMjNhNzM1ZDYzMzg", "gtin13" : "4045454218775", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/285-637_999-950" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 285-637/999-950

2-conductor ground terminal block; 25 mm²; with integrated end plate; suitable for Ex e II applications; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 25,00 mm²; green-yellow

Prekės Nr. 285-637/999-950
2-conductor ground terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 285-637/999-950
2-conductor ground terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius