[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 781 Series, green-yellow</h2><br/><br/>Connecting conductors is quick and easy with this ground terminal block (item number 781-607). Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this ground terminal block is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². It features one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "781-607", "sku" : "781-607", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400030686000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk2fGltYWdlL2pwZWd8YUdSaUwyZ3haaTh4TkRZNU1ETTVORGt6TVRJek1DOHlNREJmTURJd01EQXdNRFF3TURBek1EWTROakF3TURFd01HSTJYMFJGTG1wd1p3fGNjOTM5ZWU2NDg3ZDY3N2U0ZWIwNDIwODAxZjkxYzI5NGYwYTY5MjZiOWJkY2Y3MjkwNjAzOTk2YzgxYmJkMTQ", "gtin13" : "4045454084691", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/781-607" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB Classic Prekės Nr. 781-607

2-conductor ground terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; green-yellow

Prekės Nr. 781-607
2-conductor ground terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 781-607
2-conductor ground terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius