[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor supply terminal blocks for distribution boxes; 16 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue", "description" : "<h2>Through terminal block, 2016 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2016-7604) simplifies electrical installations. The through terminal block also functions as a supply module. Strip lengths must be between 18 mm and 20 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2016-7604", "sku" : "2016-7604", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000000006e9b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYwfGltYWdlL2pwZWd8YURNM0wyaGtNUzh4TkRZNE1UQXlNekE0TmpZeU1pOHlNREJmTURJd01EQXdNREF3TURBd05tVTVZakF3TURJd01HSTJYMFJGTG1wd1p3fDQxNDhlY2MzOTI3MTA4ZGM1ODBjYTMwNzNiMTI3YWUyYTgwODk3NGE0M2NlMTg2ZDJjMjc2YTYxOGUxN2Q0ZTY", "gtin13" : "4045454725099", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-supply-terminal-blocks-for-distribution-boxes/p/2016-7604" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2016-7604

2-conductor supply terminal blocks for distribution boxes; 16 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue

Prekės Nr. 2016-7604
2-conductor supply terminal blocks for distribution boxes
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2016-7604
2-conductor supply terminal blocks for distribution boxes
Palaukite...
Jūsų vieneto kaina*
Paprašius