[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 4 mm²; suitable for Ex i applications; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; blue", "description" : "<h2>Through terminal block, 281 Series, CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 281-604) ensures effortless electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper, aluminum conductors thanks to front-entry wiring.<br/>", "mpn" : "281-604", "sku" : "281-604", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400037bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YURRd0wyZzJOUzh4TkRZNE9EWTJOVE0zTURZMU5DOHlNREJmTURJd01EQXdNRFF3TURBek4ySmlOekF3TURFd01HSTJYMFJGTG1wd1p3fDYyYzM2MTc3ZWYwODZiNGJlZDVmNDQ0MThkZWEwMjVjZjY2Yzk3YWFjNmQwMzlkMGExMDlkMmQxNDRiYTA4NjI", "gtin13" : "4044918500630", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/281-604" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 281-604

2-conductor through terminal block; 4 mm²; suitable for Ex i applications; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; blue

Prekės Nr. 281-604
2-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 281-604
2-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius