[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor, double-deck terminal block; 6-conductor ground terminal block; 2.5 mm²; PE; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Double-deck terminal block, 870 Series, green-yellow</h2><br/><br/>Our double-deck terminal block (item number 870-537) simplifies electrical installations. The double-deck terminal block also functions as a ground terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 6 mm and 7 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features two levels and six clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "870-537", "sku" : "870-537", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000004000371bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY1fGltYWdlL2pwZWd8YURrMkwyZ3haQzh4TkRZNE5qSXdORFEyTVRBNE5pOHlNREJmTURJd01EQXdNRFF3TURBek56RmlZakF3TURFd01HSTJYMFJGTG1wd1p3fGUzYjBiYjMwYjQ0MWY2ZDIyMzgzMmY3NmIzNDRjZjU0YzA5OTIzMWUzOTc0NDIxOWM4ZjA2YzdlMDZjYmM1ZTk", "gtin13" : "4045454094522", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/3-conductor-double-deck-terminal-block/p/870-537" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 870-537

3-conductor, double-deck terminal block; 6-conductor ground terminal block; 2.5 mm²; PE; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow

Prekės Nr. 870-537
3-conductor, double-deck terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 870-537
3-conductor, double-deck terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius