[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor shield terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; white", "description" : "<h2>Shield terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>This shield terminal block (item number 280-640) is designed for quick and easy connections. Shield terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter and ensures that interference signals are safely dissipated. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this shield terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our proven universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This shield terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and three clamping points that you can use to connect a single potential. The white housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper, aluminum can be connected via angled front-entry wiring.<br/>", "mpn" : "280-640", "sku" : "280-640", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000900037144000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE4fGltYWdlL2pwZWd8YUdSaEwyZ3hOeTh4TkRZNU1EVXpOVE0zTkRnM09DOHlNREJmTURJd01EQXdNRGt3TURBek56RTBOREF3TURFd01HSTJYMFJGTG1wd1p3fGEzNmYxOGQxYTgzZDg0MGRkNjQwZmU4YTFlZDhjMjgyOWFkNDJkZDRjZjAyMjQ0NWJhODU3ZTQwYjE4NDcxNTg", "gtin13" : "4044918473132", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/3-conductor-shield-terminal-block/p/280-640" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 280-640

3-conductor shield terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; white

Prekės Nr. 280-640
3-conductor shield terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 280-640
3-conductor shield terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius