[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 1.5 mm²; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; blue", "description" : "<h2>Through terminal block, 279 Series, operating tool</h2><br/><br/>Our through terminal block (item number 279-684) makes connections quick and easy. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 800 V and a rated current of 18 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. The single potential can connect using the three clamping points The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "279-684", "sku" : "279-684", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001500005ef0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkwfGltYWdlL2pwZWd8YUdRMUwyZ3pPUzh4TkRZNE5Ua3pPRGczTmpRME5pOHlNREJmTURJd01EQXdNVFV3TURBd05XVm1NREF3TURFd01HSTJYMFJGTG1wd1p3fGIxYWM4MDA2NWNlYTBiYjNlNGNjMDJlNzFiM2YyMWY2MDYwYTY0ODBmM2JlMGZjNWE4NDBkZTE1ZTg0MDZlNjU", "gtin13" : "4044918650526", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/279-684" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 279-684

3-conductor through terminal block; 1.5 mm²; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; blue

Prekės Nr. 279-684
3-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 279-684
3-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius