[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 4 mm²; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; blue", "description" : "<h2>Through terminal block, 781 Series, blue</h2><br/><br/>Connect conductors quickly and easily with this through terminal block (item number 781-651). Strip lengths must be between 9 mm and 10 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It features one level and three clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "781-651", "sku" : "781-651", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001500009bf6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAyfGltYWdlL2pwZWd8YURaaUwyZ3dOeTh4TkRZNE5qRTBORFF6TURFeE1DOHlNREJmTURJd01EQXdNVFV3TURBd09XSm1OakF3TURFd01HSTJYMFJGTG1wd1p3fGM4MGM5MjFjMWZkODIwZDRjOWQzYjEyOTZiMmM3MmVlMTJkOWI0YWEwOTAyODZmNjRkMDE4MWJjNzIxYTA2NDk", "gtin13" : "4044918501262", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/781-651" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB Classic Prekės Nr. 781-651

3-conductor through terminal block; 4 mm²; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; blue

Prekės Nr. 781-651
3-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 781-651
3-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius