[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 4 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; light gray", "description" : "<h2>Through terminal block, 781 Series, light gray</h2><br/><br/>Connect conductors quickly and securely with this through terminal block (item number 781-993). Strip lengths must be between 9 mm and 10 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using the three clamping points. The light gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "781-993", "sku" : "781-993", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400030a22000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY4fGltYWdlL2pwZWd8YURoaUwyZzVZUzh4TkRZNU1UYzNNemMwTXpFek5DOHlNREJmTURJd01EQXdNRFF3TURBek1HRXlNakF3TURFd01HSTJYMFJGTG1wd1p3fDE3ZTA0MjA1YjI2M2E0ODNiZGFmMDZlMmYzNTgxZWFhMDc1ZjY1NGQzMmMzNTEyNThjNWJiYzA3MjlmNWJlNDk", "gtin13" : "4044918501309", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/781-993" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB Classic Prekės Nr. 781-993

3-conductor through terminal block; 4 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; light gray

Prekės Nr. 781-993
3-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 781-993
3-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius