[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal block; on both sides with push-button; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray", "description" : "<h2>Through terminal block, 261 Series, light gray</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 261-333/342-000). Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 24 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points that you can use to connect a single potential / 1 pole. The light gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected thanks to side-entry wiring.<br/>", "mpn" : "261-333/342-000", "sku" : "261-333/342-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000500001767000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4fGltYWdlL2pwZWd8YUdObEwyaGpZUzh4TkRZNE1USTROVEUyTlRBNE5pOHlNREJmTURJd01EQXdNRFV3TURBd01UYzJOekF3TURFd01HSTJYMFJGTG1wd1p3fDVlZGZmMmNjNjA1ODc2YmY0ZTlhOGZiN2RjYTlkOTc1YWZmODcyZDdjMDViYWI2NjhmNjAzYzdjMzU1MWI5MDY", "gtin13" : "4044918613224", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-333_342-000" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 261-333/342-000

4-conductor terminal block; on both sides with push-button; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray

Prekės Nr. 261-333/342-000
4-conductor terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 261-333/342-000
4-conductor terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius