[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal block; without push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; orange", "description" : "<h2>Through terminal block, 262 Series, orange</h2><br/><br/>Connect conductors quickly and easily with this through terminal block (item number 262-346). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Our mini rail-mount terminal block is rated for 690 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². It comes with one level and four clamping points that you can use to connect a single potential. The orange housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. The side-entry wiring means you can connect copper conductors.<br/>", "mpn" : "262-346", "sku" : "262-346", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001a0003934b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0fGltYWdlL2pwZWd8YURBMkwyaGxaQzh4TkRZNE9EY3pNakkxTURFME1pOHlNREJmTURJd01EQXdNV0V3TURBek9UTTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRiYjFkNmRmZjZiYjFjNGNmZDViMmM4ZjZkMTJhZjQ3YTBhM2JiZTdhNzNhMjM1ZTE5ODJkY2VlYWNjMTU2MmM", "gtin13" : "4044918638951", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/4-conductor-terminal-block/p/262-346" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 262-346

4-conductor terminal block; without push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; orange

Prekės Nr. 262-346
4-conductor terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 262-346
4-conductor terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius