[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; light gray", "description" : "<h2>Through terminal block, 280 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 280-996). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points for connecting a single potential. The light gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via angled front-entry wiring.<br/>", "mpn" : "280-996", "sku" : "280-996", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000009000370af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAyfGltYWdlL2pwZWd8YUdReEwyaGpaQzh4TkRZNE9UTXhNamd3TURjNU9DOHlNREJmTURJd01EQXdNRGt3TURBek56QmhaakF3TURFd01HSTJYMFJGTG1wd1p3fDczNmQ0NmMxMmI1NzNjODM5OTBmZjYyYTk4NzQ2NzQ5NmNhZGRkYjc4MTZiMzRlM2ZiOGQ2YjYzYTRjN2FmOGU", "gtin13" : "4044918457170", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/280-996" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 280-996

4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; light gray

Prekės Nr. 280-996
4-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 280-996
4-conductor through terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius