[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-level same potential terminal block; without locking clips; all clamping units internally commoned; with 2.3 mm Ø test port; for 35 x 7.5 mounting rail; 1.5 mm²; 1,50 mm²; orange", "description" : "<h2>Common potential terminal block, 727 Series, CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and safely with this common potential terminal block (item number 727-226). Strip lengths must be between 8 mm and 10 mm when connecting conductors to this common potential terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This common potential terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It features four levels and sixteen clamping points for connecting a single potential. The orange housing is made of polyamide (PA66) for insulation. This patchboard technology are mounted using DIN-35 rails..<br/>", "mpn" : "727-226", "sku" : "727-226", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000000000940f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgzfGltYWdlL2pwZWd8YUdJd0wyaGxOeTh4TkRZNE1UQTNNall6TVRnek9DOHlNREJmTURJd01EQXdNREF3TURBd09UUXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDUyOTA4NWE1MTI4NWVmZmNkMWNkNGYxMjJjMjA3NjRiNGY4NTliYTdmZjk5ZmQ2OTE3YWJkZTBjZWQ5MmMxZDQ", "gtin13" : "4045454189051", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/4-level-same-potential-terminal-block/p/727-226" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 727-226

4-level same potential terminal block; without locking clips; all clamping units internally commoned; with 2.3 mm Ø test port; for 35 x 7.5 mounting rail; 1.5 mm²; 1,50 mm²; orange

Prekės Nr. 727-226
4-level same potential terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 727-226
4-level same potential terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius