[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "8-level terminal block for matrix patching; with locking clips; one potential per level; with 2.3 mm Ø test port; for 35 x 7.5 mounting rail; 1.5 mm²; 1,50 mm²; white", "description" : "<h2>Terminal block for matrix patching, 727 Series, CAGE CLAMP®</h2><br/><br/>Our terminal block for matrix patching (item number 727-121) is designed for seamless electrical installations. Strip lengths must be between 8 mm and 10 mm when connecting conductors to this terminal block for matrix patching. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This terminal block for matrix patching is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It features eight levels and thirty-two clamping points that you can use to connect eight potentials. The white housing is made of polyamide (PA66) for insulation. This patchboard technology are mounted using DIN-35 rails..<br/>", "mpn" : "727-121", "sku" : "727-121", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000100039bde000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyfGltYWdlL2pwZWd8YURKaEwyZ3pZeTh4TkRZNE1EazNPVEEwTmpRek1DOHlNREJmTURJd01EQXdNREV3TURBek9XSmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDQ2OGJjYmZlN2FmZWJhMzM1NTdhMmY4YTEyMGFlYzM4YWUxZGY5MjA2ZWMxZDdhYjNmMWYzMmQzOTBkMGU0YTc", "gtin13" : "4045454187095", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/8-level-terminal-block-for-matrix-patching/p/727-121" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 727-121

8-level terminal block for matrix patching; with locking clips; one potential per level; with 2.3 mm Ø test port; for 35 x 7.5 mounting rail; 1.5 mm²; 1,50 mm²; white

Prekės Nr. 727-121
8-level terminal block for matrix patching
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 727-121
8-level terminal block for matrix patching
Palaukite...
Jūsų vieneto kaina*
Paprašius