[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Busbar terminal block; for (10 x 3) mm busbars; without push-buttons; Push-in CAGE CLAMP®; 4,00 mm²; blue", "description" : "<h2>Common potential terminal block, 812 Series, blue</h2><br/><br/>Connect conductors quickly and securely with this common potential terminal block (item number 812-104). Strip lengths must be 11 mm when connecting conductors to this common potential terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 75 x 30 x 27.5 mm (width x height x depth). This common potential terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 4 mm². It has one level. You can connect a single potential using the twelve clamping points. The blue housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "812-104", "sku" : "812-104", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000010000e7f6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1fGltYWdlL2pwZWd8YUdFNUwyZzJaQzh4TkRZNE1UQXhNVEk1TURFME1pOHlNREJmTURJd01EQXdNREV3TURBd1pUZG1OakF3TURJd01HSTJYMFJGTG1wd1p3fDViODQ5YmUyOTVkYmE3MzFkMDAwZGQ4ZGM1ZGI0MjJiZmVjZjcwNmYwYzQyN2MzNDU3OWNlYmRjZDJmZmEyNzA", "gtin13" : "4044918253291", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/busbar-terminal-block/p/812-104" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
Prekės Nr. 812-104

Busbar terminal block; for (10 x 3) mm busbars; without push-buttons; Push-in CAGE CLAMP®; 4,00 mm²; blue

Prekės Nr. 812-104
Busbar terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 812-104
Busbar terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius