[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Center module for 1-conductor female connector; angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; 4,00 mm²; blue", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Enjoy seamless electrical installations with this female connector (item number 769-513/000-006). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 5 x 37.1 x 26.5 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point. The blue housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-513/000-006", "sku" : "769-513/000-006", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691785-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY2MXxpbWFnZS9qcGVnfGFHTmpMMmc0TXk4eE16a3pNakEyTWpjd016WTBOaTh5TURCZk1UQTJPVEUzT0RWZlJFVXVhbkJufGVjNTFkMDlkZWQzNTg4MTkxZjc4MzgxYjNmNmI0ODVhYTA4MWNhYTVjMzQ0ZGU1ODI1MmRkNmY1MTk0YmQ4Yjc", "gtin13" : "4045454530006", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/center-module-for-1-conductor-female-connector/p/769-513_000-006" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-513/000-006

Center module for 1-conductor female connector; angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; 4,00 mm²; blue

Prekės Nr. 769-513/000-006
Center module for 1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-513/000-006
Center module for 1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius