[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; 4-conductor; LED (red); 24 VDC; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Component terminal block with led, 2002 Series, gray</h2><br/><br/>Our component terminal block with led (item number 2002-1421/1000-413) simplifies electrical installations. Conductors can only be connected to component terminal block with led if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Component terminal block with led is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². He has one level. You can connect a single potential using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-1421/1000-413", "sku" : "2002-1421/1000-413", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600017b76000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE5fGltYWdlL2pwZWd8YUdZNEwyaGxaQzh4TkRZNE1UUXhPREEzTWpBNU5DOHlNREJmTURJd01EQXdNRFl3TURBeE4ySTNOakF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmFhYTc2NmU2NzEzOWFiODFkMmVhNzUyYzIyYTQwMGE3MjAxMTg2ODUzMzFmMDRhZjQxNDY2NjgwYjU1OTQ", "gtin13" : "4045454537715", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/component-terminal-block/p/2002-1421_1000-413" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2002-1421/1000-413

Component terminal block; 4-conductor; LED (red); 24 VDC; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Prekės Nr. 2002-1421/1000-413
Component terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2002-1421/1000-413
Component terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius