[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; double-deck; with 2 diodes 1N4007; Top anode; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Enjoy effortless electrical installations with this double-deck terminal block (item number 2002-2214/1000-490). The double-deck terminal block also serves as component terminal block with diode. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Three potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-2214/1000-490", "sku" : "2002-2214/1000-490", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000004000128ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg1fGltYWdlL2pwZWd8YUdKa0wyZzFOUzh4TkRZNE1USTFOell6T1RrMk5pOHlNREJmTURJd01EQXdNRFF3TURBeE1qaGpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0YTk0MDQ1ZmE4ZWZjNWFkZDgwMDExMWNkMDQzMDc5OTEyY2M3ZWZlNzFiYjVmODg2MmJjZGRkOWM2YjI1Yjg", "gtin13" : "4045454375638", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/component-terminal-block/p/2002-2214_1000-490" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2002-2214/1000-490

Component terminal block; double-deck; with 2 diodes 1N4007; Top anode; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Prekės Nr. 2002-2214/1000-490
Component terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2002-2214/1000-490
Component terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius