[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; triple-deck; LED (red); 24 VDC; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Triple-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This triple-deck terminal block (item number 2002-3221/1000-434) simplifies electrical installations. The triple-deck terminal block also serves as component terminal block with led. Conductors can only be connected to this triple-deck terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. You can connect three potentials using the six clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-3221/1000-434", "sku" : "2002-3221/1000-434", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000080002f108000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjcxfGltYWdlL2pwZWd8YURBMUwyZ3hNaTh4TkRZNE1UUTVPVGM1TlRRNE5pOHlNREJmTURJd01EQXdNRGd3TURBeVpqRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDMwNjgwZTZhYjAxNzhlODYwYmMwMTQzNDdiNjRlZDFhOWJhMzg5YmIwZGQxNTZjOWJmOTc1OGFjNjljM2ViMzQ", "gtin13" : "4045454375744", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/component-terminal-block/p/2002-3221_1000-434" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2002-3221/1000-434

Component terminal block; triple-deck; LED (red); 24 VDC; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Prekės Nr. 2002-3221/1000-434
Component terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2002-3221/1000-434
Component terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius