[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Through/through terminal block; N/N; with marker carrier; suitable for Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; blue", "description" : "<h2>Double-deck terminal block, 2000 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2000-2234) simplifies electrical installations. The double-deck terminal block also serves as a through terminal block. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this double-deck terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features two levels and four clamping points that you can use to connect two potentials. The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2000-2234", "sku" : "2000-2234", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0002b4b7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcyfGltYWdlL2pwZWd8YURnNEwyaGpZeTh4TkRZNE9UWTROVGd6TVRjeE1DOHlNREJmTURJd01EQXdNR1V3TURBeVlqUmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGZhOTIxMGNmNDhlNWVlNTI2ZTFiZTkyNTM5YWZiZWI5OTk5N2Y0ZjQzZjZmMzAxYjMwZDY5YjRmZDY1NTMwMjA", "gtin13" : "4055143267724", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/double-deck-terminal-block/p/2000-2234" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2000-2234

Double-deck terminal block; Through/through terminal block; N/N; with marker carrier; suitable for Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; blue

Prekės Nr. 2000-2234
Double-deck terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2000-2234
Double-deck terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius