[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Through/through terminal block; L/N; with marker carrier; suitable for Ex e II applications; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Enjoy fault-free electrical installations with this double-deck terminal block (item number 2002-2233). The double-deck terminal block also serves as a through terminal block. Conductors should only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the type of conductor, this double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Two potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2233", "sku" : "2002-2233", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000f35e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAyfGltYWdlL2pwZWd8YUdJMUwyaGlNUzh4TkRZNU1UQXhOemswT1RJeE5DOHlNREJmTURJd01EQXdNRE13TURBd1pqTTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fDY0YzFjOGVlYjVjNWQ5MzRiNGRhMGQ5NDkzMzg5MDU2ZDBjMmVkMmY0NDZiYThlNGMzZDA4MGUxODIxZjg2MTQ", "gtin13" : "4044918989831", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2233" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2002-2233

Double-deck terminal block; Through/through terminal block; L/N; with marker carrier; suitable for Ex e II applications; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Prekės Nr. 2002-2233
Double-deck terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2002-2233
Double-deck terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius