[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Start module for 1-conductor female connector; angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; with integrated end plate; 4,00 mm²; green-yellow", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Enjoy seamless electrical installations with this female connector (item number 769-512/000-016). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Conductors can only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 5 x 37.1 x 26.5 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "769-512/000-016", "sku" : "769-512/000-016", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691778-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ5OXxpbWFnZS9qcGVnfGFEWTNMMmd6T0M4eE16a3pNakE0TnpnMk9UUTNNQzh5TURCZk1UQTJPVEUzTnpoZlJFVXVhbkJufDA1N2Y5ZmQ2ZTI2OGNjYmFlOTZiODE0ZmMxYmJiNzkwMDZkZWI1YjRiMTI2YWY2YTQ4M2RmY2JmMzVlZDgxNTk", "gtin13" : "4017332632935", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/start-module-for-1-conductor-female-connector/p/769-512_000-016" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-512/000-016

Start module for 1-conductor female connector; angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; with integrated end plate; 4,00 mm²; green-yellow

Prekės Nr. 769-512/000-016
Start module for 1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-512/000-016
Start module for 1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius