[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; Through/through/through terminal block; N/N/N; without marker carrier; for Ex e II and Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue", "description" : "<h2>Triple-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Our triple-deck terminal block (item number 2002-3204) ensures effortless electrical installations. The triple-deck terminal block also functions as a through terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this triple-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and six clamping points that you can use to connect three potentials. The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-3204", "sku" : "2002-3204", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000dbb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE5fGltYWdlL2pwZWd8YUdZMEwyaGlNaTh4TkRZNE9UYzBORGd4TkRFeE1DOHlNREJmTURJd01EQXdNRE13TURBd1pHSmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGYyMjI2NmFiZmQzZWU0MTIxZjA4NzY3MjQ2MmEzZTljMmIyZDczYjI3MmQ3Y2VlM2Y4MGZlMjQ2YmQyYjdhMDc", "gtin13" : "4044918963572", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/triple-deck-terminal-block/p/2002-3204" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
TOPJOB® S Prekės Nr. 2002-3204

Triple-deck terminal block; Through/through/through terminal block; N/N/N; without marker carrier; for Ex e II and Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue

Prekės Nr. 2002-3204
Triple-deck terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2002-3204
Triple-deck terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius