{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel analog input; Resistance measurement; Intrinsically safe; Extreme",
"description" : "<p>This analog input module directly connects to Pt and Ni resistance sensors or potentiometers located in hazardous areas of Zones 0 and 1.</p><p>The WAGO I/O System 750 XTR must be installed either in Zone 2 or in a non-hazardous area. The 24 V supply is derived from the module's power jumper contacts.</p><p>The shield directly connects to the DIN-rail.</p><p>Indicators:</p><ul><li>Green LED (availability ON/OFF)</li><li>Red LED (short circuit, wire breakage, measurement range overflow/underflow)</li></ul><br/><p>Field and system levels are electrically isolated.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-481/040-000",
"sku" : "750-481/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f0002e32f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQwfGltYWdlL2pwZWd8YUdJekwyaGlNeTh4TkRZNE9Ea3hPVFU0TkRjNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUTXlaakF3TURJd01HSTJYMFJGTG1wd1p3fGI5ZDEyODdkZTE1NDc2YWU2M2FlZjJiMGI3NDA2OGI3MjUyOWRmZTJjNTkzOGUzMTQ1ZTJiOWE0OWY1OTQxODU",
"gtin13" : "4055143649445",
"category" : "",
"url" : "https://www.wago.com/lv/2-channel-analog-input/p/750-481_040-000"
}