{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel analog output; 0 … 20 mA; Intrinsically safe; Extreme",
"description" : "<p>This analog output module transmits intrinsically safe 0–20 mA signals in Zone 0+1 hazardous areas.</p><p>The WAGO I/O System 750 XTR must be installed either in Zone 2 or in a non-hazardous area.</p><p>Power is derived from the power jumper contacts.</p><p>The outputs are short-circuit-protected.</p><p>Indicators:</p><ul><li>Green LED (output status)</li></ul><br/><p>Field and system levels are electrically isolated.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-585/040-000",
"sku" : "750-585/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000090002083b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE0fGltYWdlL2pwZWd8YURjMkwyaGtNeTh4TkRZNE9EZzJPRFEyTmpjeE9DOHlNREJmTURJd01EQXdNRGt3TURBeU1EZ3pZakF3TURJd01HSTJYMFJGTG1wd1p3fDM4ODFmMmMwODg3ODBjMTkwZTBlZTY1NjlkYTdiYzQzNDE3MDY4ZjcxNTU1ZjcyZjA4MzI2MWY3NTNkMWI3ODM",
"gtin13" : "4055143649544",
"category" : "",
"url" : "https://www.wago.com/lv/2-channel-analog-output/p/750-585_040-000"
}