{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel digital output; 24 VDC; Intrinsically safe; Extreme",
"description" : "<p>This digital output module controls actuators operating in Zone 0+1 hazardous areas. </p><p>Intrinsically safe magnetic valves can be directly controlled.</p><p>The WAGO I/O System 750 XTR must be installed either in Zone 2 or in a non-hazardous area.</p><p>All outputs are electronically short-circuit-protected.</p><p>Indicators:</p><ul><li>Green LED (output status)</li></ul><br/><p>Field and system levels are electrically isolated.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-535/040-000",
"sku" : "750-535/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000900020b7b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA5fGltYWdlL2pwZWd8YURWaUwyaG1ZeTh4TkRZNU1EZzNOakUyTWpBM09DOHlNREJmTURJd01EQXdNRGt3TURBeU1HSTNZakF3TURJd01HSTJYMFJGTG1wd1p3fDdmZmNjOWNlYmMzMzNhMjkyMDg1ZjZiOGJhMmE1NzIyYTdkNmRiMDRjMzA3MjU3MjMyZGJmMDJjNjEzZGI1OTQ",
"gtin13" : "4055143649537",
"category" : "",
"url" : "https://www.wago.com/lv/2-channel-digital-output/p/750-535_040-000"
}