{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "8-channel digital input; NAMUR; Intrinsically safe; Extreme",
"description" : "<p>This digital input module records binary signals from sensors operating in Zone 0+1 hazardous areas, permitting channel-by-channel short circuit and wire-break diagnostics. NAMUR sensors, optocouplers, mechanical contacts (LED diagnostics can be turned off via control byte) or other actuating elements can be connected via intrinsically safe devices.</p><p>The WAGO I/O System 750 XTR must be installed either in Zone 2 or in a non-hazardous area. Each sensor is supplied with a short-circuit-protected voltage of 8.2 V.</p><p>Indicators:</p><ul><li>Green LED (signal ON)</li><li>Red LED (short circuit)</li><li>Red flashing LED (wire-break)</li></ul><br/><p>Field and system levels are electrically isolated.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-439/040-000",
"sku" : "750-439/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f0002f652000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM2fGltYWdlL2pwZWd8YURrekwyaGxaUzh4TkRZNE5UazBNelU1TlRBek9DOHlNREJmTURJd01EQXdNR1l3TURBeVpqWTFNakF3TURJd01HSTJYMFJGTG1wd1p3fGYzMjVlZmFlODE0MjZmYzI4NGIzZTIzOTY0ZGNmYTA2YmU3MTBlMzljM2NkNWY4YzkyNjhiMjRmZGU3MzgyODc",
"gtin13" : "4055143649438",
"category" : "",
"url" : "https://www.wago.com/lv/8-channel-digital-input/p/750-439_040-000"
}