{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug-in current transformer; Primary rated current: 35 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 1",
"description" : "<p><b>Short description:</b></p><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><p><b>Features:</b></p><ul><li>All-new design with <i>picoMAX</i><sup>®</sup> connection technology</li><li>Ready for space-restricted applications</li><li>Simple assembly permits 17.5 mm phase spacing, allowing perfect adjustment to any circuit breaker.</li><li>Easily mount on DIN-rail or panels via DIN-rail adapter (855-9927)</li><li>Convert current from 64 A or 35 A to 1 A</li><li>Accuracy class: 1</li></ul>",
"mpn" : "855-2701/035-001",
"sku" : "855-2701/035-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9409597-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM2fGltYWdlL2pwZWd8YURBMkwyZ3daaTh4TXpjNU9ESXdOamcyTlRRek9DOHlNREJmT1RRd09UVTVOMTlFUlM1cWNHY3w5ZjZiNDU3OGU3NGU5OWViMDY1YzhiYWFhY2UwNmIxNzhkNWNhZjc1MTJkN2E5OTQ2MGY4Y2E5YmFkMWQ1OWNk",
"gtin13" : "4050821864240",
"category" : "Energy Measurement Technology",
"url" : "https://www.wago.com/lv/energy-measurement-technology/plug-in-current-transformer/p/855-2701_035-001"
}