{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Plug-in current transformer; Primary rated current: 64 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 1", "description" : "<p><b>Short description:</b></p><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><p><b>Features:</b></p><ul><li>All-new design with <i>picoMAX</i><sup>®</sup> connection technology</li><li>Ready for space-restricted applications</li><li>Simple assembly permits 17.5 mm phase spacing, allowing perfect adjustment to any circuit breaker.</li><li>Easily mount on DIN-rail or panels via DIN-rail adapter (855-9927)</li><li>Convert current from 64 A or 35 A to 1 A</li><li>Accuracy class: 1</li></ul>", "mpn" : "855-2701/064-001", "sku" : "855-2701/064-001", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-9409600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURJeEwyaGlaUzh4TXpjNU56TTBOekF6TXpFeE9DOHlNREJmT1RRd09UWXdNRjlFUlM1cWNHY3w2OWI4YjI5NDEyMTUwOTFlNWI2ZmY1NTM0NWJmN2ZhZDA2NzU0NmYyYmMyZDU3ZmFhYzUxNTM4YTYwZWFjNWI5", "gtin13" : "4050821864189", "category" : "Energy Measurement Technology", "url" : "https://www.wago.com/lv/energy-measurement-technology/plug-in-current-transformer/p/855-2701_064-001" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]