{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Plug-in current transformer; Primary rated current: 150 A; Secondary rated current: 5 A; Rated power: 5 VA; Accuracy class: 1", "description" : "<p><b>Short description:</b></p><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><p><b>Features:</b></p><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>UL recognized components</li></ul>", "mpn" : "855-305/150-501", "sku" : "855-305/150-501", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000016000077cd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM3fGltYWdlL2pwZWd8YURKbEwyZ3hZaTh4TkRZNE9EUXpNemsyTXpBek9DOHlNREJmTURJd01EQXdNVFl3TURBd056ZGpaREF3TURFd01HSTJYMFJGTG1wd1p3fGIwNTNiZTljYWVmZjY1MTU5ZThhYzkwNzUzNTliNTA3MDljYTU2Mzc1NmJiMWQ5MWIxZWI1NmMzMDgzMmE3OTA", "gtin13" : "4050821749349", "category" : "Energy Measurement Technology", "url" : "https://www.wago.com/lv/energy-measurement-technology/plug-in-current-transformer/p/855-305_150-501" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]