{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Power tap; for busbar; with fuse; Clamping connection", "description" : "<p><b>Short description:</b></p><p>WAGO's Voltage Taps serve as busbar taps for measuring L- or N-conductors and are equipped with an integrated SIBA fuse with indicator. The built-in fuse is located directly above the voltage-carrying busbar. In the event of an overload and short circuit, the downstream measurement unit is safely disconnected before major damage occurs.</p><p>The voltage taps can be mounted directly on the busbar. Clamp mount via Allen screw is performed using an insulated Allen wrench and provides an excellent contact between the busbar and the fuse. This ensures high operational safety and short-circuit protection.</p><p>The measurement line is connected via Push-in CAGE CLAMP®, the universal connection technology for all conductor types that provides the simplicity of push-in terminations. Rigid conductors, such as solid and stranded conductors, as well as fine-stranded conductors with ferrules, can be terminated by simply pushing them in – no operating tool needed. The connection unit with a fuse and Push-in CAGE CLAMP® rotates (±120°). This creates additional added value by directly guiding subsequent wiring into the cable channel.</p><p>In addition, the voltage taps can be labeled with two different marking options.</p><p><b>Features:</b></p><ul><li>Fuse-protected voltage tap for measurement purposes</li><li>Safe protection through integrated fuse with indicator (measurement line/device)</li><li>WAGO push-in termination technology</li><li>WAGO labeling options (WMB markers or marking strips)</li></ul>", "mpn" : "855-8015", "sku" : "855-8015", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000280003ecb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjExfGltYWdlL2pwZWd8YUdJeEwyZ3dZeTh4TkRZNE56QXlOall4TURJd05pOHlNREJmTURJd01EQXdNamd3TURBelpXTmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGE4NzE2ZGFiNWFlYmE0ZWNiYzY2OWQ0ZDBiMTE1OTk2YWE2MGY4Y2I3NTMwOTRkYWFkZjllMTJlODVmNWY3Yjg", "gtin13" : "4055143720076", "category" : "Energy Measurement Technology", "url" : "https://www.wago.com/lv/energy-measurement-technology/power-tap/p/855-8015" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]