{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor chassis-mount terminal strip; without ground contact; L1-N; 2-pole; for 3 mm ø screw and nut; with 2x pin; 4 mm²; 4,00 mm²; black",
"description" : "<h2>Chassis-mount terminal strip, 862 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our chassis-mount terminal strip (item number 862-1552) is designed for seamless electrical installations. Strip lengths must be between 10 mm and 11 mm when connecting conductors to this chassis-mount terminal strip. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. Depending on the type of conductor, this chassis-mount terminal strip is designed for conductor cross sections ranging from 0.5 mm² to 4 mm². There are eight clamping points available that you can use to connect two different potentials / two poles. The black housing is made of polyamide (PA66) for insulation.<br/>",
"mpn" : "862-1552",
"sku" : "862-1552",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000050000e3e3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg2fGltYWdlL2pwZWd8YURZNUwyZ3lZeTh4TkRZNE9ESXpORGN3TURnek1DOHlNREJmTURJd01EQXdNRFV3TURBd1pUTmxNekF3TURJd01HSTJYMFJGTG1wd1p3fDY4MDUzMjM1MzY5NzkxYWRkODdiZGQwYjEwMWNjYzliN2Q3MzI2MzQ3Yzc1ZTQzMGM1N2U4MTA5YzUxNjViYzQ",
"gtin13" : "4044918509589",
"category" : "Field-Wiring Terminal Blocks",
"url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-1552"
}