{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor chassis-mount terminal strip; without ground contact; N-PE-L1; 3-pole; for 3 mm ø screw and nut; 4 mm²; 4,00 mm²; white", "description" : "<h2>Chassis-mount terminal strip, 862 Series, white</h2><br/><br/>This chassis-mount terminal strip (item number 862-2603) simplifies electrical installations. Conductors should only be connected to this chassis-mount terminal strip if their strip length is between 10 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this chassis-mount terminal strip is suitable for conductor cross sections ranging from 0.5 mm² to 4 mm². There are twelve clamping points available for connecting three different potentials / three poles. The white housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "862-2603", "sku" : "862-2603", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000000003939f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY2fGltYWdlL2pwZWd8YURBeUwyaGtNQzh4TkRZNE1UQTJNREEwT0RreU5pOHlNREJmTURJd01EQXdNREF3TURBek9UTTVaakF3TURJd01HSTJYMFJGTG1wd1p3fDU1ZDM2YWUzNjc2OTQwMjU2N2I2ZjUyNDI0MzA2ODUwNGU1M2FkYjExYWMwMTg5NjZmNThlNDlhNTc0NWUwZjI", "gtin13" : "4044918510196", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-2603" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]