{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor chassis-mount terminal strip; without ground contact; 3-pole; 4 mm²; 4,00 mm²; black", "description" : "<h2>Chassis-mount terminal strip, 862 Series, push-button</h2><br/><br/>This chassis-mount terminal strip (item number 862-503) is designed for seamless electrical installations. Ensure that the strip lengths are between 10 mm and 11 mm when connecting conductors to this chassis-mount terminal strip. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This chassis-mount terminal strip is suitable for conductor cross sections ranging from 0.5 mm² to 4 mm². Three potentials can connect three poles using the twelve clamping points The black housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "862-503", "sku" : "862-503", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700023831000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk0fGltYWdlL2pwZWd8YUdFeUwyZzVOUzh4TkRZNE1UYzJOVFEwTlRZMk1pOHlNREJmTURJd01EQXdNRGN3TURBeU16Z3pNVEF3TURFd01HSTJYMFJGTG1wd1p3fDU4NGM2MjFmMzU1YjUyODAzYjM1Mzg3ZmViZjEyOWM3NWQxYzVlYmZhNDdmMTllMzhhMzI3MjRiMDkxYmMwYjE", "gtin13" : "4044918509008", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-503" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]