{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor chassis-mount terminal strip; without ground contact; 4-pole; for 3 mm ø screw and nut; 4 mm²; 4,00 mm²; black", "description" : "<h2>Chassis-mount terminal strip, 862 Series, black</h2><br/><br/>Enjoy error-free electrical installations with this chassis-mount terminal strip (item number 862-504). Ensure that the strip lengths are between 10 mm and 11 mm when connecting conductors to this chassis-mount terminal strip. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. This chassis-mount terminal strip is suitable for conductor cross sections ranging from 0.5 mm² to 4 mm². Up to four potentials / four poles can be connected to this terminal strip using sixteen clamping points. The black housing is made of polyamide (PA66) for insulation. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "862-504", "sku" : "862-504", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000007000238ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE2fGltYWdlL2pwZWd8YUdFMkwyZzNZUzh4TkRZNE1UVTVNRGcxTnpjMU9DOHlNREJmTURJd01EQXdNRGN3TURBeU16aGpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdkZTAwZDk3MzViMDUwODNjMGI2MTUzNWRiMTYzMmNmYTgxNzAyY2Y4MTRlZTgzMDVjYmFlMzFlYjZjNDhhNzk", "gtin13" : "4045454750268", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-504" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]