{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor chassis-mount terminal strip; without ground contact; 5-pole; for 3 mm ø screw and nut; 4 mm²; 4,00 mm²; black", "description" : "<h2>Chassis-mount terminal strip, 862 Series, Push-in CAGE CLAMP®</h2><br/><br/>This chassis-mount terminal strip (item number 862-505) provides seamless electrical installations. Ensure that the strip lengths are between 10 mm and 11 mm when connecting conductors to this chassis-mount terminal strip. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this chassis-mount terminal strip is ideal for conductor cross sections ranging from 0.5 mm² to 4 mm². Up to five potentials / five poles can be connected to this terminal strip using twenty clamping points. The black housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "862-505", "sku" : "862-505", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700023963000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM4fGltYWdlL2pwZWd8YURBMEwyZzNPUzh4TkRZNE5qQTROVFEwTnpjeE1DOHlNREJmTURJd01EQXdNRGN3TURBeU16azJNekF3TURFd01HSTJYMFJGTG1wd1p3fGIyNDQ4YjhmZjE0MTkwMzM4YzlkMzY5Mzg5M2U0ODdkZGExMGZmMmE0MTM4OGZmNzUwZGNhYTdhZjVlNmQzMmI", "gtin13" : "4044918509060", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-505" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]