{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor chassis-mount terminal strip; without ground contact; 5-pole; 4 mm²; 4,00 mm²; black",
"description" : "<h2>Chassis-mount terminal strip, 862 Series, Push-in CAGE CLAMP®</h2><br/><br/>Enjoy convenient electrical installations with this chassis-mount terminal strip (item number 862-515). Ensure that the strip lengths are between 10 mm and 11 mm when connecting conductors to this chassis-mount terminal strip. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. Depending on the type of conductor, this chassis-mount terminal strip is ideal for conductor cross sections ranging from 0.5 mm² to 4 mm². There are twenty clamping points available for connecting five different potentials / five poles. The black housing is made of polyamide (PA66) for insulation.<br/>",
"mpn" : "862-515",
"sku" : "862-515",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000700023963000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM4fGltYWdlL2pwZWd8YURBMEwyZzNPUzh4TkRZNE5qQTROVFEwTnpjeE1DOHlNREJmTURJd01EQXdNRGN3TURBeU16azJNekF3TURFd01HSTJYMFJGTG1wd1p3fGIyNDQ4YjhmZjE0MTkwMzM4YzlkMzY5Mzg5M2U0ODdkZGExMGZmMmE0MTM4OGZmNzUwZGNhYTdhZjVlNmQzMmI",
"gtin13" : "4044918509084",
"category" : "Field-Wiring Terminal Blocks",
"url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-515"
}