{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor chassis-mount terminal strip; without ground contact; 3-pole; 4 mm²; 4,00 mm²; black",
"description" : "<h2>Chassis-mount terminal strip, 862 Series, black</h2><br/><br/>Our chassis-mount terminal strip (item number 862-593) is designed for seamless electrical installations. Conductors should only be connected to this chassis-mount terminal strip if their strip length is between 10 mm and 11 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. This chassis-mount terminal strip is suitable for conductor cross sections ranging from 0.5 mm² to 4 mm². Up to three potentials / three poles can be connected to this terminal strip using twelve clamping points. The black housing is made of polyamide (PA66) for insulation.<br/>",
"mpn" : "862-593",
"sku" : "862-593",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000700023831000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk0fGltYWdlL2pwZWd8YUdFeUwyZzVOUzh4TkRZNE1UYzJOVFEwTlRZMk1pOHlNREJmTURJd01EQXdNRGN3TURBeU16Z3pNVEF3TURFd01HSTJYMFJGTG1wd1p3fDU4NGM2MjFmMzU1YjUyODAzYjM1Mzg3ZmViZjEyOWM3NWQxYzVlYmZhNDdmMTllMzhhMzI3MjRiMDkxYmMwYjE",
"gtin13" : "4044918509244",
"category" : "Field-Wiring Terminal Blocks",
"url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-593"
}