{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor chassis-mount terminal strip; with ground contact; PE-N-L1; 3-pole; 1 snap-in foot per pole; 4 mm²; 4,00 mm²; black",
"description" : "<h2>Chassis-mount terminal strip, 862 Series, with 12 mm pin spacing</h2><br/><br/>This chassis-mount terminal strip (item number 862-9533) is designed for seamless electrical installations. Ensure that the strip lengths are between 10 mm and 11 mm when connecting conductors to this chassis-mount terminal strip. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This chassis-mount terminal strip is suitable for conductor cross sections ranging from 0.5 mm² to 4 mm². There are twelve clamping points available for connecting three different potentials / three poles. The black housing is made of polyamide (PA66) for insulation.<br/>",
"mpn" : "862-9533",
"sku" : "862-9533",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000a0002867a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE5fGltYWdlL2pwZWd8YUdNM0wyZzJPUzh4TkRZNE5qTTVPVFEyTXpRMU5DOHlNREJmTURJd01EQXdNR0V3TURBeU9EWTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDljZjJiNmU3YzZjMDRlOGQ0YTE0NzUxNTkxMGJjN2NiYmJhYjQ0Zjc1N2RiNzM5OTU4MjM0ZjBiNDU5MmMxN2M",
"gtin13" : "4044918510981",
"category" : "Field-Wiring Terminal Blocks",
"url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-9533"
}