{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor chassis-mount terminal strip; with ground contact; PE-N-L1; 3-pole; 1 snap-in foot per pole; 4 mm²; 4,00 mm²; white",
"description" : "<h2>Chassis-mount terminal strip, 862 Series, white</h2><br/><br/>Fault-free electrical installations are guaranteed with this chassis-mount terminal strip (item number 862-9633). Ensure that the strip lengths are between 10 mm and 11 mm when connecting conductors to this chassis-mount terminal strip. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this chassis-mount terminal strip is designed for conductor cross sections ranging from 0.5 mm² to 4 mm². Up to three potentials / three poles can be connected to this terminal strip using twelve clamping points. The white housing is made of polyamide (PA66) for insulation.<br/>",
"mpn" : "862-9633",
"sku" : "862-9633",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000005000046a1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDgyfGltYWdlL2pwZWd8YURNM0wyaGpZUzh4TkRZNE56QTJOamN4T0RJek9DOHlNREJmTURJd01EQXdNRFV3TURBd05EWmhNVEF3TURJd01HSTJYMFJGTG1wd1p3fDQxMjNiZDljMDYzMzIyNTQ1N2ViNzc1YThiZjJlNDg1NTY2OWQ1MjUwNWMyYWI0OGZlMTc3ZDc3NjI0NDZiZGY",
"gtin13" : "4044918511216",
"category" : "Field-Wiring Terminal Blocks",
"url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/4-conductor-chassis-mount-terminal-strip/p/862-9633"
}